Schneider-Electric
 
04429 picture- web-product-data-sheet
04429
UNIVERSAL CONNECTION TRANSFERT IN DUCT 250A 3P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection transfer assembly
Product name Prisma Prisma P enclosure
Accessory / separate part category Current distribution accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Connection transfer assembly
Poles description 3P
Installation description Cubicle - width 650 mm
Installed device ComPact: fixed NSX100...160 with earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle horizontal installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle horizontal installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: toggle horizontal installation
EasyPact: fixed CVS250 with earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
EasyPact: fixed CVS100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
EasyPact: fixed CVS250 without earth leakage protection - control: direct front rotary handle horizontal installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
EasyPact: fixed CVS250 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX250 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX250 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX250 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX100...160 without earth leakage protection - control: toggle horizontal installation
ComPact: drawout NSX250 without earth leakage protection - control: toggle horizontal installation
ComPact: drawout NSX100...160 with earth leakage protection - control: toggle horizontal installation
ComPact: drawout NSX250 with earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX250 with earth leakage protection - control: toggle horizontal installation
[Ie] rated operational current 250 A
[In] rated current 250 A
Busbar cross section 20 x 3 mm
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Height 150 mm
Width 350 mm
Net weight 2.84 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without fixed motor mechanism horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in motor mechanism horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without drawout direct front rotary handle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without drawout motor mechanism horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 without fixed motor mechanism horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in motor mechanism horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 without drawout direct front rotary handle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 without drawout motor mechanism horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with fixed motor mechanism horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in motor mechanism horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout direct front rotary handle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout motor mechanism horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 with fixed motor mechanism horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in motor mechanism horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout direct front rotary handle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout motor mechanism horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle EasyPact CVS100...160 without fixed toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle EasyPact CVS100...160 without fixed direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle EasyPact CVS250 without fixed toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle EasyPact CVS250 without fixed direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without drawout toggle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 without drawout toggle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle EasyPact CVS100...160 with fixed toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle EasyPact CVS100...160 with fixed direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle EasyPact CVS250 with fixed toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle EasyPact CVS250 with fixed direct front rotary handle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout toggle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout toggle horizontal 3P 1 direct 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.0 cm
Package 1 Width 27.5 cm
Package 1 Length 40.0 cm
Package 1 Weight 2.85 kg
Unit Type of Package 2 P12
Number of Units in Package 2 45
Package 2 Height 93.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 140.25 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information