Schneider-Electric
 
04431 picture- web-product-data-sheet
04431
Connection for horizontal plug-in NSX250 with toggle, 3P 250A, on Linergy LGY
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection
Product name Prisma Prisma P enclosure
Accessory / separate part category Connection accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy busbar
Poles description 3P
Installation description Cubicle - width 650 mm
Installed device ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle horizontal installation
ComPact: drawout NSX100...160 without earth leakage protection - control: toggle horizontal installation
ComPact: drawout NSX250 without earth leakage protection - control: toggle horizontal installation
ComPact: drawout NSX100...160 with earth leakage protection - control: toggle horizontal installation
ComPact: drawout NSX250 with earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX250 with earth leakage protection - control: toggle horizontal installation
[Ie] rated operational current 250 A
[In] rated current 250 A
Busbar cross section 20 x 3 mm
Net weight 1.1 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 without drawout toggle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 without plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 without drawout toggle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX100...160 with drawout toggle horizontal 3P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX250 with plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX250 with drawout toggle horizontal 3P 1 direct 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 21.0 cm
Package 1 Length 31.0 cm
Package 1 Weight 1.228 kg
Unit Type of Package 2 P12
Number of Units in Package 2 70
Package 2 Height 78.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 89.7 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information