This Application will be decommissioned as of January 7th 2025

04443 |
Schneider-Electric
 
04443 picture- web-product-data-sheet
04443
CONNECTION HZ.NS-INV250
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Flexible connection assembly
Product name Prisma Prisma G enclosure
Prisma Prisma P enclosure
Accessory / separate part category Connection accessory
Complementary
Poles description 4P
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Installed device ComPact: NSX250 without earth leakage protection horizontal installation
ComPact: INV100...250 without earth leakage protection vertical installation
Busbar cross section 24 x 5 mm
Height 105 mm
Width 105 mm
Depth 30 mm
Net weight 2.7 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 36.5 cm
Package 1 Length 36.5 cm
Package 1 Weight 2.71 kg
Unit Type of Package 2 P12
Number of Units in Package 2 36
Package 2 Height 45.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 109.56 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile