Schneider-Electric
 
04446 picture- web-product-data-sheet
04446
CONN.HZ.VIGI NS250-INV400
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Flexible connection assembly
Product name Prisma Prisma G enclosure
Prisma Prisma P enclosure
Accessory / separate part category Connection accessory
Complementary
Poles description 4P
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Installed device ComPact: NSX250 with earth leakage protection horizontal installation
ComPact: INV320...630 without earth leakage protection vertical installation
Busbar cross section 24 x 5 mm
Height 105 mm
Width 186 mm
Depth 30 mm
Net weight 3.3 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 36.5 cm
Package 1 Length 36.5 cm
Package 1 Weight 3.31 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile