|
|
|
04453
Connection for horizontal fixed NSX630 with toggle, 3P 630A, on Linergy LGY
|
|
|
|
|
End of Commercialization DEC 15, 2021
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma P
|
Product or component type
|
Connection
|
Product name
|
Prisma Prisma P enclosure
|
Accessory / separate part category
|
Connection accessory
|
Standards
|
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASEFA
|
Complementary
Cubicle-device connection
|
Linergy busbar
|
Poles description
|
3P
|
Installation description
|
Cubicle - width 650 mm
|
Installed device
|
ComPact: fixed NSX400 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle horizontal installation
|
[Ie] rated operational current
|
630 A
|
[In] rated current
|
630 A
|
Busbar cross section
|
32 x 6 mm
|
Net weight
|
2.42 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed toggle horizontal 3P 1 direct 4
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|