This Application will be decommissioned as of January 7th 2025

04454 |
Schneider-Electric
 
04454 picture- web-product-data-sheet
04454
Connection for horizontal fixed NSX630 with toggle, 4P 630A, on Linergy LGY
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection
Product name Prisma Prisma P enclosure
Accessory / separate part category Connection accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy busbar
Poles description 4P
Installation description Cubicle - width 650 mm
Installed device ComPact: fixed NSX400 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle horizontal installation
[Ie] rated operational current 630 A
[In] rated current 630 A
Busbar cross section 32 x 6 mm
Net weight 3.5 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed toggle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed toggle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX400 with fixed toggle horizontal 4P 1 direct 5
650 mm 400 mm Prisma P cubicle ComPact NSX630 with fixed toggle horizontal 4P 1 direct 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 27.5 cm
Package 1 Length 30 cm
Package 1 Weight 3.41 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information