This Application will be decommissioned as of January 7th 2025

04455 |
Schneider-Electric
 
04455 picture- web-product-data-sheet
04455
Connection transfer assembly in duct for fixed horizontal NSX630 with toggle, 3P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection transfer assembly
Product name Prisma Prisma P enclosure
Accessory / separate part category Current distribution accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Flat busbar
Poles description 3P
Installation description Cubicle - width 650 mm
Installed device ComPact: fixed NSX400 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle horizontal installation
[Ie] rated operational current 630 A
[In] rated current 630 A
Busbar cross section 32 x 6 mm
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Height 200 mm
Width 350 mm
Net weight 5.8 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NSX400 without fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm Prisma P cubicle ComPact NSX630 without fixed toggle horizontal 3P 1 direct 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.0 cm
Package 1 Width 27.5 cm
Package 1 Length 40.0 cm
Package 1 Weight 5.71 kg
Unit Type of Package 2 P12
Number of Units in Package 2 27
Package 2 Height 65.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 156.6 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information