This Application will be decommissioned as of January 7th 2025

04461 |
Schneider-Electric
 
04461 picture- web-product-data-sheet
04461
Connection for horizontal plug-in NSX630 with toggle, 3P 630A, on Linergy LGY
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection
Product name Prisma Prisma P enclosure
Accessory / separate part category Connection accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy busbar
Poles description 3P
Installation description Cubicle - width 650 mm
Installed device ComPact: plug-in NSX400 without earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX630 without earth leakage protection - control: toggle horizontal installation
ComPact: drawout NSX400 without earth leakage protection - control: toggle horizontal installation
ComPact: drawout NSX630 without earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX400 with earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX630 with earth leakage protection - control: toggle horizontal installation
ComPact: drawout NSX400 with earth leakage protection - control: toggle horizontal installation
ComPact: drawout NSX630 with earth leakage protection - control: toggle horizontal installation
[Ie] rated operational current 630 A
[In] rated current 630 A
Busbar cross section 30 x 10 mm
Net weight 4 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NSX400 without plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX400 without drawout toggle horizontal 3P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX630 without plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX630 without drawout toggle horizontal 3P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX400 with plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX400 with drawout toggle horizontal 3P 1 direct 6
650 mm 400 mm Prisma P cubicle ComPact NSX630 with plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm Prisma P cubicle ComPact NSX630 with drawout toggle horizontal 3P 1 direct 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 21.0 cm
Package 1 Length 30.5 cm
Package 1 Weight 4.1 kg
Unit Type of Package 2 P12
Number of Units in Package 2 70
Package 2 Height 75.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 299.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product