This Application will be decommissioned as of January 7th 2025

04474 |
Schneider-Electric
 
04474 picture- web-product-data-sheet
04474
Connection Horiz. Fixed MTZ1/NT 4P 1000A Prisma P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection
Product name Prisma Prisma P enclosure
Accessory / separate part category Current distribution accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy busbar
Poles description 4P
Installation description Cubicle - width 650 mm
Cubicle + duct - width 650 mm
Installed device ComPact: fixed NS630b...1000 - control: toggle horizontal installation
ComPact: fixed NS630b...1000 - control: direct front rotary handle horizontal installation
[Ie] rated operational current 1000 A
[In] rated current 1000 A
Busbar cross section 50 x 8 mm
Net weight 6.12 kg
Quantity per set Set of 1
Functional unit 650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle horizontal 4P 1 rear connection 7
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 rear connection 7
650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 4P 1 front connection 7
650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed toggle horizontal 4P 1 connection transfer assembly 8
650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 front connection 7
650 mm 400 mm Prisma P cubicle + duct ComPact NS630b...1000 fixed direct front rotary handle horizontal 4P 1 connection transfer assembly 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 14.5 cm
Package 1 Length 39.0 cm
Package 1 Weight 6.3 kg
Unit Type of Package 2 P12
Number of Units in Package 2 64
Package 2 Height 39.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 415.2 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product