This Application will be decommissioned as of January 7th 2025

04478 |
Schneider-Electric
 
04478 picture- web-product-data-sheet
04478
Connection Withd NS-MTZ1/NT 4P 1250A Prisma P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection
Product name Prisma Prisma P enclosure
Accessory / separate part category Current distribution accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy busbar
Poles description 4P
Installation description Cubicle - width 650 mm
Cubicle depth 400 mm: front
400 + 400 mm: rear
Installed device ComPact: drawout NS630b...1000 - control: direct front rotary handle vertical installation
ComPact: drawout NS1250 - control: direct front rotary handle vertical installation
ComPact: drawout NS630b...1000 - control: motor mechanism vertical installation
ComPact: drawout NS1250 - control: motor mechanism vertical installation
ComPact: drawout NS630b...1000 - control: toggle vertical installation
ComPact: drawout NS1250 - control: toggle vertical installation
Masterpact: drawout NT06...10 - control: toggle vertical installation
Masterpact: drawout NT06...10 - control: motor mechanism vertical installation
Masterpact: drawout NT12 - control: toggle vertical installation
Masterpact: drawout NT12 - control: motor mechanism vertical installation
[Ie] rated operational current 1250 A
[In] rated current 1250 A
Busbar cross section 80 x 10 mm
Net weight 9.94 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout toggle vertical 4P 1 front connection on Canalis 18
650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout direct front rotary handle vertical 4P 1 front connection on Canalis 18
650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout motor mechanism vertical 4P 1 front connection on Canalis 18
650 mm 800 mm Prisma P cubicle ComPact NS1250 drawout toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle ComPact NS1250 drawout direct front rotary handle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle ComPact NS1250 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout toggle vertical 4P 1 front connection on Canalis 18
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 4P 1 front connection on Canalis 18
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 4P 1 front connection on Canalis 18
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 drawout toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 front connection on adaptor 13
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 front connection on adaptor 13
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 rear connection on adaptor 11
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 front connection on Canalis 18
650 mm 400 mm Prisma P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 front connection on Canalis 18
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 drawout toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle Masterpact NT06...10 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle Masterpact NT12 drawout toggle vertical 4P 1 front connection on adaptor 15
650 mm 400 mm Prisma P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 front connection on adaptor 15
650 mm 800 mm Prisma P cubicle Masterpact NT12 drawout toggle vertical 4P 1 rear connection on adaptor 11
650 mm 800 mm Prisma P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 rear connection on adaptor 11
650 mm 400 mm Prisma P cubicle Masterpact NT12 drawout toggle vertical 4P 1 front connection on Canalis 18
650 mm 400 mm Prisma P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 front connection on Canalis 18
650 mm 800 mm Prisma P cubicle Masterpact NT12 drawout toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle Masterpact NT12 drawout motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout toggle vertical 4P 1 front connection on adaptor 15
650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout direct front rotary handle vertical 4P 1 front connection on adaptor 15
650 mm 400 mm Prisma P cubicle ComPact NS1250 drawout motor mechanism vertical 4P 1 front connection on adaptor 15
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout toggle vertical 4P 1 front connection on adaptor 13
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 4P 1 front connection on adaptor 13
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 4P 1 front connection on adaptor 13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11 cm
Package 1 Width 12 cm
Package 1 Length 54 cm
Package 1 Weight 9.7 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product