This Application will be decommissioned as of January 7th 2025

04481 |
Schneider-Electric
 
04481 picture- web-product-data-sheet
04481
Connection for vertical fixed INS-INV, 3P 1600A, on Linergy LGY
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection
Product name Prisma Prisma P enclosure
Accessory / separate part category Current distribution accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy busbar
Poles description 3P
Installation description Cubicle - width 650 mm
Installed device ComPact: fixed INS630b...1600 - control: direct front rotary handle vertical installation
ComPact: fixed INV630b...1600 - control: direct front rotary handle vertical installation
[Ie] rated operational current 1600 A
[In] rated current 1600 A
Busbar cross section 80 x 10 mm
Net weight 14.32 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact INS630b...1600 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 14
650 mm 400 mm Prisma P cubicle ComPact INV630b...1600 fixed direct front rotary handle vertical 3P 1 front connection on adaptor 14
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11 cm
Package 1 Width 12.5 cm
Package 1 Length 58 cm
Package 1 Weight 14.33 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product