This Application will be decommissioned as of January 7th 2025

04486 |
Schneider-Electric
 
04486 picture- web-product-data-sheet
04486
Connection for vertical fixed NS, 4P 1250A, on Linergy LGY
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection
Product name Prisma Prisma P enclosure
Accessory / separate part category Current distribution accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy busbar
Poles description 4P
Installation description Cubicle - width 650 mm
Cubicle depth 400 mm: front
400 + 400 mm: rear
Installed device ComPact: fixed NS630b...1000 - control: toggle vertical installation
ComPact: fixed NS1250 - control: toggle vertical installation
ComPact: fixed NS630b...1000 - control: direct front rotary handle vertical installation
ComPact: fixed NS1250 - control: direct front rotary handle vertical installation
ComPact: fixed NS630b...1000 - control: motor mechanism vertical installation
ComPact: fixed NS1250 - control: motor mechanism vertical installation
[Ie] rated operational current 1250 A
[In] rated current 1250 A
Busbar cross section 80 x 10 mm
Height 150 mm
Width 550 mm
Depth 300 mm
Net weight 8.74 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed toggle vertical 4P 1 front connection on Canalis 17
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 front connection on Canalis 17
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 front connection on Canalis 17
650 mm 800 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 front connection on Canalis 17
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 front connection on Canalis 17
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 front connection on Canalis 17
650 mm 800 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed toggle vertical 4P 1 front connection on adaptor 14
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 14
650 mm 400 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 front connection on adaptor 14
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 front connection on adaptor 12
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 12
650 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 front connection on adaptor 12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 11 cm
Package 1 Length 54 cm
Package 1 Weight 8.56 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product