This Application will be decommissioned as of January 7th 2025

04488 |
Schneider-Electric
 
04488 picture- web-product-data-sheet
04488
Connection for vertical fixed NS, 4P 1600A, on Linergy LGY
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection
Product name Prisma Prisma P enclosure
Accessory / separate part category Current distribution accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy busbar
Poles description 4P
Installation description Cubicle - width 650 mm
Cubicle depth 400 mm: front
400 + 400 mm: rear
Installed device ComPact: fixed NS1600 - control: toggle vertical installation
ComPact: fixed NS1600 - control: direct front rotary handle vertical installation
ComPact: fixed NS1600 - control: motor mechanism vertical installation
[Ie] rated operational current 1600 A
[In] rated current 1600 A
Busbar cross section 80 x 10 mm
Height 150 mm
Width 550 mm
Depth 300 mm
Net weight 18.84 kg
Quantity per set Set of 1
Functional unit 650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed toggle vertical 4P 1 rear connection on Canalis 16
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed direct front rotary handle vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle ComPact NS1600 fixed toggle vertical 4P 1 front connection on adaptor 14
650 mm 400 mm Prisma P cubicle ComPact NS1600 fixed direct front rotary handle vertical 4P 1 front connection on adaptor 14
650 mm 800 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 4P 1 rear connection on Canalis 16
650 mm 400 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 4P 1 front connection on adaptor 14
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 12.0 cm
Package 1 Length 54.0 cm
Package 1 Weight 18.84 kg
Unit Type of Package 2 P12
Number of Units in Package 2 12
Package 2 Height 37.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 226.08 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product