Schneider-Electric
 
04497 picture- web-product-data-sheet
04497
Connection Horiz. LGYE MTZ2/NW 3200A 3P Prisma P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Connection
Product name Prisma Prisma P enclosure
Masterpact MasterPact NW circuit breaker
Accessory / separate part category Current distribution accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Connection transfer assembly
Poles description 3P
Installation description Cubicle - width 650 mm
Cubicle depth 600 mm: front
600 + 400 mm: rear
Installed device Masterpact: drawout NW32 - control: toggle vertical installation - bottom connection
Masterpact: fixed NW32 - control: toggle vertical installation - bottom connection
[Ie] rated operational current 3200 A
[In] rated current 3200 A
Length 580 mm
Quantity per set Set of 1
Functional unit 650 mm 600 mm Prisma P cubicle Masterpact NW32 drawout toggle vertical 3P 1 front connection on adaptor 36
650 mm 1000 mm Prisma P cubicle Masterpact NW32 drawout toggle vertical 3P 1 rear connection on adaptor 15
650 mm 600 mm Prisma P cubicle Masterpact NW32 drawout toggle vertical 3P 1 front connection on adaptor 20
650 mm 600 mm Prisma P cubicle Masterpact NW32 drawout toggle vertical 3P 1 front connection on Canalis 28
650 mm 1000 mm Prisma P cubicle Masterpact NW32 drawout toggle vertical 3P 1 rear connection on Canalis 17
650 mm 600 mm Prisma P cubicle Masterpact NW32 drawout toggle vertical 3P 1 front connection on busbar 36
650 mm 600 mm Prisma P cubicle Masterpact NW32 fixed toggle vertical 3P 1 front connection on adaptor 19
650 mm 1000 mm Prisma P cubicle Masterpact NW32 fixed toggle vertical 3P 1 rear connection on adaptor 14
650 mm 600 mm Prisma P cubicle Masterpact NW32 fixed toggle vertical 3P 1 front connection on Canalis 28
650 mm 1000 mm Prisma P cubicle Masterpact NW32 fixed toggle vertical 3P 1 rear connection on Canalis 16
650 mm 600 mm Prisma P cubicle Masterpact NW32 fixed toggle vertical 3P 1 front connection on busbar 36
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.3 cm
Package 1 Width 19.4 cm
Package 1 Length 61.3 cm
Package 1 Weight 19 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes