Schneider-Electric
 
04503 picture- web-product-data-sheet
04503
LINERGY LGYE PROFILE 800A FOR A VERTICAL INSTALLATION LENGTH 1670MM
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Profile busbar
Product name Linergy LGY
Range compatibility Prisma Prisma P enclosure
Busbar description Linergy
Quantity per set Set of 1
Complementary
Installation direction Vertical, operating position: rear
Vertical, operating position: lateral
Installation description Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
[Ui] rated insulation voltage 1000 V
[Uimp] rated impulse withstand voltage 12 kV (degree of pollution: 3)
[Ie] rated operational current 800 A
[Icw] rated short-time withstand current 25 kA (1 s) for 3 supports (rear position)
30 kA (1 s) for 3 supports (lateral position)
30 kA (1 s) for 4 supports (rear position)
Permissible current 840 A at 35 °C: <= IP31
760 A at 35 °C: > IP31
Busbar cross section 32.5 x 42.5 mm
Length 1670 mm
Net weight 1.64 kg
Type of busbar connection Single t-slot
Connection pitch Free connection position
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product