Installation direction
|
Vertical, operating position: rear
Vertical, operating position: lateral
|
Installation description
|
Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
|
[Ui] rated insulation voltage
|
1000 V
|
[Uimp] rated impulse withstand voltage
|
12 kV (degree of pollution: 3)
|
[Ie] rated operational current
|
1000 A
|
[Icw] rated short-time withstand current
|
25 kA (1 s) for 3 supports (rear position)
30 kA (1 s) for 4 supports (rear position)
40 kA (1 s) for 3 supports (lateral position)
40 kA (1 s) for 5 supports (rear position)
|
Permissible current
|
1040 A at 35 °C: <= IP31
950 A at 35 °C: > IP31
|
Busbar cross section
|
32.5 x 42.5 mm
|
Length
|
1670 mm
|
Net weight
|
2.28 kg
|
Type of busbar connection
|
Single t-slot
|
Connection pitch
|
Free connection position
|