Installation direction
|
Vertical, operating position: lateral
Horizontal, operating position: top
Horizontal, operating position: bottom
|
Installation description
|
Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
Cubicle duct - width 300 mm
|
[Ui] rated insulation voltage
|
1000 V
|
[Uimp] rated impulse withstand voltage
|
12 kV (degree of pollution: 3)
|
[Ie] rated operational current
|
2500 A
|
[Icw] rated short-time withstand current
|
65 kA (1 s) for 5 supports (lateral position)
60 kA (1 s) for 2 supports (horizontal position)
85 kA (1 s) for 3 supports (horizontal position)
85 kA (1 s) for 7 supports (lateral position)
50 kA (1 s) for 3 supports (lateral position)
100 kA (1 s) for 4 supports (horizontal position)
100 kA (1 s) for 9 supports (lateral position)
|
Permissible current
|
2440 A at 35 °C: <= IP31
2100 A at 35 °C: > IP31
|
Length
|
1620 mm
|
Type of busbar connection
|
Single t-slot
|
Connection pitch
|
Free connection position
|
Support thickness
|
10 mm
|