|
|
|
04515
PE V.BAR W.HOLES 50X5 L1675 LINERGY TB
|
|
|
|
|
End of Commercialization NOV 29, 2021
|
|
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
PE conductor flat bar
|
Product name
|
Linergy TB
|
Range compatibility
|
Prisma Prisma P enclosure
|
Accessory / separate part category
|
Earthing accessory
|
Quantity per set
|
Set of 1
|
Complementary
Installation direction
|
Horizontal
Vertical
|
Installation description
|
Cubicle
|
[Ie] rated operational current
|
600 A
|
[Icw] rated short-time withstand current
|
40 kA (1 s) for 3 supports (vertical position)
40 kA (1 s) (horizontal position)
|
Busbar cross section
|
50 x 5 mm
|
Length
|
1675 mm
|
Net weight
|
3.64 kg
|
Type of busbar connection
|
Ø 10 mm drilled hole
|
Support thickness
|
5 mm
|
Environment
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
ASEFA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|