Installation direction
|
Vertical, operating position: rear
Vertical, operating position: lateral
|
Installation description
|
Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
|
[Ie] rated operational current
|
800 A at 35 °C
|
[Icw] rated short-time withstand current
|
15 kA (1 s) for 3 supports (lateral position)
30 kA (1 s) for 5 supports (lateral position)
40 kA (1 s) for 7 supports (lateral position)
15 kA (1 s) for 3 supports (rear position)
30 kA (1 s) for 5 supports (rear position)
40 kA (1 s) for 7 supports (rear position)
|
Permissible current
|
800 A at 35 °C: <= IP31
750 A at 35 °C: > IP31
|
Busbar cross section
|
60 x 5 mm
|
Length
|
1675 mm
|
Net weight
|
4.54 kg
|
Type of busbar connection
|
Ø 10 mm drilled hole
|
Connection pitch
|
Connection each 25 mm
|
Support thickness
|
5 mm
|