This Application will be decommissioned as of January 7th 2025

04525 |
Schneider-Electric
 
04525 picture- web-product-data-sheet
04525
DRILLED VERTICAL FLAT BAR LINERGY BS 50X10 L1675
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Copper busbar
Product name Linergy BS
Range compatibility Prisma Prisma P enclosure
Busbar description Flat bar
Quantity per set Set of 1
Complementary
Installation direction Vertical, operating position: rear
Vertical, operating position: lateral
Installation description Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
[Ie] rated operational current 1200 A at 35 °C
[Icw] rated short-time withstand current 25 kA (1 s) for 3 supports
50 kA (1 s) for 5 supports
65 kA (1 s) for 7 supports
Permissible current 1200 A at 35 °C: <= IP31
1080 A at 35 °C: > IP31
Busbar cross section 50 x 10 mm
Length 1675 mm
Height 1900 mm
Width 140 mm
Depth 20 mm
Net weight 6.86 kg
Type of busbar connection Ø 10 mm drilled hole
Connection pitch Connection each 25 mm
Support thickness 10 mm
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 14.0 cm
Package 1 Length 190.0 cm
Package 1 Weight 6.86 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 80
Package 2 Height 35 cm
Package 2 Width 210 cm
Package 2 Length 120 cm
Package 2 Weight 559.12 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product