|
|
|
04526
DRILLED VERTICAL FLAT BAR LINERGY BS 60X10 L1675
|
|
|
|
|
End of Commercialization APR 25, 2023
|
|
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Copper busbar
|
Product name
|
Linergy BS
|
Range compatibility
|
Prisma Prisma P enclosure
|
Busbar description
|
Flat bar
|
Quantity per set
|
Set of 1
|
Complementary
Installation direction
|
Vertical, operating position: rear
Vertical, operating position: lateral
|
Installation description
|
Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
|
[Ie] rated operational current
|
1400 A at 35 °C
|
[Icw] rated short-time withstand current
|
25 kA (1 s) for 3 supports
50 kA (1 s) for 5 supports
65 kA (1 s) for 7 supports
75 kA (1 s) for 9 supports
|
Permissible current
|
1400 A at 35 °C: <= IP31
1250 A at 35 °C: > IP31
|
Busbar cross section
|
60 x 10 mm
|
Length
|
1675 mm
|
Height
|
1840 mm
|
Width
|
140 mm
|
Depth
|
20 mm
|
Net weight
|
8.24 kg
|
Type of busbar connection
|
Ø 10 mm drilled hole
|
Connection pitch
|
Connection each 25 mm
|
Support thickness
|
10 mm
|
Environment
Standards
|
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASEFA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.0 cm
|
Package 1 Width
|
14.0 cm
|
Package 1 Length
|
184.0 cm
|
Package 1 Weight
|
8.24 kg
|
Unit Type of Package 2
|
P2M
|
Number of Units in Package 2
|
80
|
Package 2 Height
|
35.0 cm
|
Package 2 Width
|
200.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
659.2 kg
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|