This Application will be decommissioned as of January 7th 2025

04536 |
Schneider-Electric
 
04536 picture- web-product-data-sheet
04536
PLAIN HORIZONTAL FLAT BAR LINERGY BS 60X5 L2000
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Copper busbar
Product name Linergy BS
Range compatibility Prisma Prisma P enclosure
Busbar description Flat bar
Quantity per set Set of 1
Complementary
Installation direction Horizontal, operating position: top
Horizontal, operating position: bottom
Installation description Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
Cubicle duct - width 300 mm
Cubicle duct - width 400 mm
[Ie] rated operational current 800 A at 35 °C
[Icw] rated short-time withstand current 15 kA (1 s) for 2 supports
40 kA (1 s) for 3 supports
Permissible current 800 A at 35 °C: <= IP31
750 A at 35 °C: > IP31
Busbar cross section 60 x 5 mm
Length 2000 mm
Height 150 mm
Net weight 6.16 kg
Type of busbar connection Without hole
Support thickness 5 mm
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 14.0 cm
Package 1 Length 210.0 cm
Package 1 Weight 6.16 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 80
Package 2 Height 30 cm
Package 2 Width 210 cm
Package 2 Length 120 cm
Package 2 Weight 492.8 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product