Installation direction
|
Vertical, operating position: lateral
Horizontal, operating position: top
Horizontal, operating position: bottom
|
Installation description
|
Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
Cubicle duct - width 300 mm
Cubicle duct - width 400 mm
|
[Ie] rated operational current
|
2150 A at 35 °C
|
[Icw] rated short-time withstand current
|
60 kA (1 s) for 2 supports (horizontal position)
85 kA (1 s) for 3 supports (horizontal position)
40 kA (1 s) (horizontal position)
85 kA (1 s) for 2 supports (horizontal position)
50 kA (1 s) (horizontal position)
|
Permissible current
|
2150 A at 35 °C: <= IP31
1900 A at 35 °C: > IP31
|
Busbar cross section
|
100 x 10 mm
|
Length
|
2000 mm
|
Height
|
150 mm
|
Net weight
|
18.7 kg
|
Type of busbar connection
|
Without hole
|
Support thickness
|
10 mm
|