This Application will be decommissioned as of January 7th 2025

04552 |
Schneider-Electric
 
04552 picture- web-product-data-sheet
04552
PLAIN HORIZONTAL FLAT BAR LINERGY BS 120X10 L2000
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Copper busbar
Product name Linergy BS
Range compatibility Prisma Prisma P enclosure
Busbar description Flat bar
Quantity per set Set of 1
Complementary
Installation direction Vertical, operating position: lateral
Horizontal, operating position: top
Horizontal, operating position: bottom
Installation description Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
Cubicle duct - width 300 mm
Cubicle duct - width 400 mm
[Ie] rated operational current 1880 A at 35 °C
[Icw] rated short-time withstand current 60 kA (1 s) for 2 supports (horizontal position)
85 kA (1 s) for 3 supports (horizontal position)
40 kA (1 s) (horizontal position)
85 kA (1 s) for 2 supports (horizontal position)
50 kA (1 s) (horizontal position)
Permissible current 1880 A at 35 °C: <= IP31
1670 A at 35 °C: > IP31
Busbar cross section 120 x 10 mm
Length 2000 mm
Height 200 mm
Net weight 21.9 kg
Type of busbar connection Without hole
Support thickness 10 mm
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 18.0 cm
Package 1 Length 212.0 cm
Package 1 Weight 21.7 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 18
Package 2 Height 21 cm
Package 2 Width 212 cm
Package 2 Length 120 cm
Package 2 Weight 394.2 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product