Installation direction
|
Horizontal, operating position: top
Horizontal, operating position: bottom
|
Installation description
|
Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
Cubicle duct - width 300 mm
Cubicle duct - width 400 mm
|
[Ui] rated insulation voltage
|
1000 V
|
[Uimp] rated impulse withstand voltage
|
12 kV (degree of pollution: 3)
|
[Ie] rated operational current
|
1600 A
|
[Icw] rated short-time withstand current
|
85 kA (1 s) for 3 supports (horizontal position)
50 kA (1 s) for 2 supports (horizontal position)
|
Permissible current
|
1650 A at 35 °C: <= IP31
1480 A at 35 °C: > IP31
|
Length
|
2000 mm
|
Height
|
150 mm
|
Width
|
60 mm
|
Depth
|
23 mm
|
Net weight
|
5.16 kg
|
Type of busbar connection
|
Single t-slot
|
Connection pitch
|
Free connection position
|
Support thickness
|
5 mm
|