|
|
|
04602
LINERGY LGYE VERTICAL CONNECTION 1600A
|
|
|
|
|
End of Commercialization NOV 29, 2021
|
|
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Connection
|
Product name
|
Linergy LGYE
|
Product name
|
Prisma Prisma P enclosure
Linergy Linergy LGYE busbar
|
Provided equipment
|
Fixing frame
Fixing elements
|
Standards
|
IEC 61439-2
IEC 61439-1
|
Complementary
Cubicle-device connection
|
Linergy busbar
|
Installed device
|
Connection: busbar vertical installation
|
[Ie] rated operational current
|
1600 A
|
[In] rated current
|
1600 A
|
Height
|
140 mm
|
Width
|
50 mm
|
Depth
|
4 mm
|
Net weight
|
0.7 kg
|
Quantity per set
|
Set of 1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|