Schneider-Electric
 
04603 picture- web-product-data-sheet
04603
LINERGY LGYE VERT. SHIFTED CONNECT.1600A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy LGYE
Product name Prisma Prisma P enclosure
Linergy Linergy LGYE busbar
Provided equipment Fixing frame
Fixing elements
Standards IEC 61439-2
IEC 61439-1
Complementary
Cubicle-device connection Linergy busbar
Installed device Connection: busbar vertical shifted installation
[Ie] rated operational current 1600 A
[In] rated current 1600 A
Height 140 mm
Width 80 mm
Depth 4 mm
Net weight 0.8 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 10 cm
Package 1 Length 24 cm
Package 1 Weight 800 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins