Schneider-Electric
 
04610 picture- web-product-data-sheet
04610
COPPER JOINT AND MOUNTING HARDWARE FOR LINERGY LGYE INSIDE ANGLE KIT 630A-1600A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Joining set
Product name Linergy LGYE
Product name Prisma Prisma P right-angle kit
Linergy Linergy LGYE busbar
Provided equipment Connection plate
Mounting hardware
Standards IEC 60439-1, inside enclosure
IEC 60439-2, inside enclosure
Product certifications ASEFA
Complementary
Poles description 4P
[Ie] rated operational current 1600 A
Material Copper
Quantity per set Set of 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 30.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 3.2 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 60 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 76 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration