Schneider-Electric
 
04611 picture- web-product-data-sheet
04611
COPPER JOINT AND MOUNTING HARDWARE FOR LINERGY LGYE INSIDE ANGLE KIT 2000A-2500A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Joining set
Product name Linergy LGYE
Product name Prisma Prisma P right-angle kit
Linergy Linergy LGYE busbar
Provided equipment Connection plate
Mounting hardware
Standards IEC 60439-1, inside enclosure
IEC 60439-2, inside enclosure
Product certifications ASEFA
Complementary
Poles description 4P
[Ie] rated operational current 2500 A
Material Copper
Quantity per set Set of 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15 cm
Package 1 Width 30 cm
Package 1 Length 40 cm
Package 1 Weight 5.352 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes