This Application will be decommissioned as of January 7th 2025

04620 |
Schneider-Electric
 
04620 picture- web-product-data-sheet
04620
LINERGY LGYE HORIZONTAL JOINT 1600A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy LGYE
Product name Prisma Prisma P enclosure
Linergy Linergy LGYE busbar
Provided equipment Fixing elements
Fixing frame
Standards IEC 61439-2
IEC 61439-1
Complementary
Cubicle-device connection Linergy busbar
Installed device Connection: busbar horizontal installation
[Ie] rated operational current 1600 A
[In] rated current 1600 A
Height 170 mm
Width 70 mm
Depth 4 mm
Net weight 0.82 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 7 cm
Package 1 Length 17 cm
Package 1 Weight 820 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins