This Application will be decommissioned as of January 7th 2025

04623 |
Schneider-Electric
 
04623 picture- web-product-data-sheet
04623
LINERGY LGYE HORIZONTAL JOINT 4000A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy LGYE
Product name Prisma Prisma P enclosure
Linergy Linergy LGYE busbar
Provided equipment Fixing frame
Fixing elements
Standards IEC 61439-2
IEC 61439-1
Complementary
Cubicle-device connection Linergy busbar
Installed device Connection: busbar horizontal installation
[Ie] rated operational current 4000 A
[In] rated current 4000 A
Height 240 mm
Width 130 mm
Depth 4 mm
Net weight 3.22 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 22 cm
Package 1 Length 24 cm
Package 1 Weight 3.15 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins