This Application will be decommissioned as of January 7th 2025

04624 |
Schneider-Electric
 
04624 picture- web-product-data-sheet
04624
LINERGY LGYE ISOLATING SCREEN NEUTRAL
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Isolating screen
Product name Linergy LGYE
Accessory / separate part category Coupling accessory
Range compatibility Linergy Linergy LGYE
Prisma Prisma P cubicle
Product compatibility Linergy busbar
Complementary
Device composition 2 support
2 plastic bolt
Fixing mode By screw
Quantity per set Set of 1
Net weight 0.38 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 16 cm
Package 1 Length 25 cm
Package 1 Weight 380 g
Unit Type of Package 2 CAR
Number of Units in Package 2 25
Package 2 Height 4 cm
Package 2 Width 16 cm
Package 2 Length 25 cm
Package 2 Weight 9.5 kg
Unit Type of Package 3 P12
Number of Units in Package 3 150
Package 3 Height 60 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 57 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration