|
|
|
04634
CONNECTION 1000A 5MM HZ.BAR/ LGY PROFILE
|
|
|
|
|
End of Commercialization NOV 29, 2021
|
|
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Connection
|
Product name
|
Linergy LGY
|
Product name
|
Prisma Prisma P enclosure
Linergy Linergy LGY busbar
|
Standards
|
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASEFA
|
Complementary
Cubicle-device connection
|
Linergy busbar
5 mm horizontal busbar
|
Installation description
|
Cubicle duct - width 300 mm
|
[Ie] rated operational current
|
1000 A
|
[In] rated current
|
1000 A
|
Net weight
|
0.32 kg
|
Quantity per set
|
Set of 1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.5 cm
|
Package 1 Width
|
5 cm
|
Package 1 Length
|
11 cm
|
Package 1 Weight
|
320 g
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|