This Application will be decommissioned as of January 7th 2025

04635 |
Schneider-Electric
 
04635 picture- web-product-data-sheet
04635
CONNECTION 1600A 5MM HZ.BAR/ LGY PROFILE
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy LGY
Product name Prisma Prisma P enclosure
Linergy Linergy LGY busbar
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy busbar
5 mm horizontal busbar
Installation description Cubicle duct - width 300 mm
[Ie] rated operational current 1600 A
[In] rated current 1600 A
Net weight 0.52 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 5.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 520.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.7 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 60.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 136.8 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product