This Application will be decommissioned as of January 7th 2025

04636 |
Schneider-Electric
 
04636 picture- web-product-data-sheet
04636
CONNECT.1600A 10MM HZ BAR/ LGY V.PROFILE
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy LGY
Product name Prisma Prisma P enclosure
Linergy Linergy LGY busbar
Accessory / separate part category Current distribution accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy busbar
10 mm horizontal busbar
Vertical busbar
Poles description 3P
4P
Installation description Cubicle - width 400 mm
Installed device ComPact: fixed NS630b...1000 - control: toggle vertical installation
ComPact: fixed NS1250 - control: toggle vertical installation
ComPact: fixed NS630b...1000 - control: direct front rotary handle vertical installation
ComPact: fixed NS1250 - control: direct front rotary handle vertical installation
ComPact: fixed NS630b...1000 - control: motor mechanism vertical installation
ComPact: fixed NS1250 - control: motor mechanism vertical installation
ComPact: fixed NS1600 - control: toggle vertical installation
ComPact: fixed NS1600 - control: direct front rotary handle vertical installation
ComPact: fixed NS1600 - control: motor mechanism vertical installation
Masterpact: fixed NT06...10 - control: toggle vertical installation
Masterpact: fixed NT12 - control: toggle vertical installation
Masterpact: drawout NT06...10 - control: toggle vertical installation
Masterpact: drawout NT12 - control: toggle vertical installation
Masterpact: fixed NT16 - control: toggle vertical installation
Masterpact: drawout NT16 - control: toggle vertical installation
[Ie] rated operational current 1600 A
[In] rated current 1600 A
Net weight 1.52 kg
Quantity per set Set of 1
Functional unit 400 mm 400 mm Prisma P cubicle ComPact NS1250 fixed toggle vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1250 fixed toggle vertical 4P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1250 fixed direct front rotary handle vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1250 fixed direct front rotary handle vertical 4P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1250 fixed motor mechanism vertical 4P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1600 fixed toggle vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1600 fixed toggle vertical 4P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1600 fixed direct front rotary handle vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1600 fixed direct front rotary handle vertical 4P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS1600 fixed motor mechanism vertical 4P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed toggle vertical 4P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed direct front rotary handle vertical 4P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 3P 1 direct 36
400 mm 400 mm Prisma P cubicle ComPact NS630b...1000 fixed motor mechanism vertical 4P 1 direct 36
400 mm 400 mm Prisma P cubicle Masterpact NT06...10 drawout toggle vertical 3P 1 front connection 36
400 mm 400 mm Prisma P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 front connection 36
400 mm 400 mm Prisma P cubicle Masterpact NT12 drawout toggle vertical 3P 1 front connection 36
400 mm 400 mm Prisma P cubicle Masterpact NT12 fixed toggle vertical 3P 1 front connection 36
400 mm 400 mm Prisma P cubicle Masterpact NT16 drawout toggle vertical 3P 1 front connection 36
400 mm 400 mm Prisma P cubicle Masterpact NT16 fixed toggle vertical 3P 1 front connection 36
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 14 cm
Package 1 Length 22 cm
Package 1 Weight 1.15 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product