This Application will be decommissioned as of January 7th 2025

04640 |
Schneider-Electric
 
04640 picture- web-product-data-sheet
04640
JOINT FOR 50/60MM BAR/LINERGY BS HZ BBAR
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Joint
Product name Linergy BS
Product name Prisma Prisma P enclosure
Linergy Linergy BS busbar
Standards IEC 60439-1, inside enclosure
IEC 60439-2, inside enclosure
Product certifications ASEFA
Complementary
[Ie] rated operational current 4000 A
Busbar cross section 60 x 5 mm
50 x 10 mm
60 x 10 mm
Height 67 mm
Width 55 mm
Net weight 0.8 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 12.5 cm
Package 1 Length 12.5 cm
Package 1 Weight 800 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information