Schneider-Electric
 
04646 picture- web-product-data-sheet
04646
ADDITIONNAL MOUNTING HARDWARE FOR SUPPORTS LINERGY LGYE 3200 & 4000A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Spacer
Product name Linergy LGYE
Accessory / separate part category Insulation accessory
Range compatibility Linergy Linergy LGYE busbar
Prisma Prisma P cubicle
Product compatibility Prisma
Busbar support
Complementary
Device composition 1 threaded rod
1 spacer
1 washer
1 nut
Quantity per set Set of 2
Length 150 mm
Net weight 0.74 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 13 cm
Package 1 Length 19.9 cm
Package 1 Weight 497 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes