This Application will be decommissioned as of January 7th 2025

04652 |
Schneider-Electric
 
04652 picture- web-product-data-sheet
04652
LINERGY LGY REAR BUSBAR SUPPORT
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar support
Product name Linergy LGY
Range compatibility Linergy Linergy LGY busbar
Prisma Prisma P enclosure
Provided equipment Supplied with 8.8 class mounting hardware
Complementary
Cubicle-device connection Rear Linergy busbar
Installation description Cubicle - width 650 mm
Quantity per set Set of 1
Net weight 2.76 kg
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 15 cm
Package 1 Length 57.5 cm
Package 1 Weight 2.776 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product