|
|
|
04653
LINERGY BS REAR VERTICAL SUPPORT FOR 5/10MM BAR
|
|
|
|
|
End of Commercialization DEC 15, 2021
|
|
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Busbar support
|
Product name
|
Linergy BS
|
Range compatibility
|
Linergy Linergy BS busbar
Prisma Prisma P enclosure
|
Complementary
Cubicle-device connection
|
Linergy BS rear busbar - fixed
|
Installation description
|
Cubicle - width 650 mm
|
Permissible current
|
800 A - busbar cross section: 60 x 5 mm
1000 A - busbar cross section: 80 x 5 mm
|
Quantity per set
|
Set of 1
|
Net weight
|
2.12 kg
|
Environment
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
ASEFA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|