This Application will be decommissioned as of January 7th 2025

04656 |
Schneider-Electric
 
04656 picture- web-product-data-sheet
04656
LINERGY TB PEN KIT / LGY PROFILE
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Mounting kit
Product name Linergy TB
Range compatibility Linergy Linergy TB terminal block
Prisma Prisma P enclosure
Provided equipment 1 connection between a horizontal PEN and a vertical PEN <= 1600 A
4 insulating supports
1 neutral disconnecting device
Complementary
Cubicle-device connection Linergy busbar
Installation description Cubicle - width 650 mm
Quantity per set Set of 1
Height 80 mm
Width 151 mm
Depth 10 mm
Net weight 4.26 kg
Colour Natural
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11 cm
Package 1 Width 12.5 cm
Package 1 Length 54.5 cm
Package 1 Weight 4.26 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information