This Application will be decommissioned as of January 7th 2025

04657 |
Schneider-Electric
 
04657 picture- web-product-data-sheet
04657
LINERGY TB 3 FLAT BAR SUPP.FOR VERT.PE
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type PE support
Product name Linergy TB
Range compatibility Linergy Linergy TB terminal block
Prisma Prisma P enclosure
Provided equipment Supplied with PE marking
Complementary
Cubicle-device connection Linergy BS vertical busbar
Linergy BS vertical Linergy busbar
Installation description Cubicle duct - width 150 mm
Quantity per set Set of 3
Net weight 0.4 kg
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 15 cm
Package 1 Length 24 cm
Package 1 Weight 400 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product