This Application will be decommissioned as of January 7th 2025

04658 |
Schneider-Electric
 
04658 picture- web-product-data-sheet
04658
12 STOPS/1600A BOTT.SUPPORT LINERGY LGYE
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy LGYE
Product or component type Wedge
Accessory / separate part category Busbar accessory
Range compatibility Prisma Prisma P enclosure
Linergy Linergy LGYE busbar
Product destination Busbar
Complementary
Cubicle-device connection Busbar vertical
[Ie] rated operational current 1600 A
Quantity per set Set of 12
Height 150 mm
Width 170 mm
Depth 40 mm
Net weight 0.24 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 12 cm
Package 1 Length 22 cm
Package 1 Weight 240 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free plastic parts product