|
|
|
04661
VERTICAL FIXED BUSBAR SUPPORT FOR LINERGY BS 5/10MM OR LINERGY LGYE
|
|
|
|
|
End of Commercialization NOV 29, 2021
|
|
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Busbar support
|
Product name
|
Linergy BS
|
Range compatibility
|
Linergy Linergy LGYE busbar
Linergy Linergy BS busbar
Prisma Prisma P enclosure
|
Product compatibility
|
Busbar support
|
Complementary
Cubicle-device connection
|
Linergy BS lateral busbar - fixed
Linergy LGYE lateral busbar - fixed
|
Installation description
|
Cubicle duct - width 150 mm
Cubicle duct - width 300 mm
|
Quantity per set
|
Set of 1
|
Net weight
|
1.06 kg
|
Environment
Standards
|
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASEFA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|