This Application will be decommissioned as of January 7th 2025

04662 |
Schneider-Electric
 
04662 picture- web-product-data-sheet
04662
FREE SUPPORT FOR VERTICAL/HORIZONTAL BUSBAR LINERGY BS 5/10MM OR LINERGY LGYE
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar support
Product name Linergy BS
Range compatibility Linergy Linergy LGYE busbar
Linergy Linergy BS busbar
Prisma Prisma P enclosure
Product compatibility Busbar support
Complementary
Cubicle-device connection Linergy BS horizontal busbar - free mounting
Linergy BS lateral busbar - free mounting
Linergy BS rear busbar - free mounting
Linergy LGYE horizontal busbar - free mounting
Linergy LGYE lateral busbar - free mounting
Installation description Cubicle - width 650 mm
Cubicle duct - width 150 mm
Cubicle duct - width 300 mm
Cubicle - width 400 mm
Quantity per set Set of 1
Net weight 0.8 kg
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.3 cm
Package 1 Width 14 cm
Package 1 Length 34 cm
Package 1 Weight 770 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information