This Application will be decommissioned as of January 7th 2025

04665 |
Schneider-Electric
 
04665 picture- web-product-data-sheet
04665
HORIZ.10MM BB SUPPORT D600 LINERGY BS
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy BS
Product or component type Busbar support
Range compatibility Prisma Prisma P cubicle
Linergy Linergy BS busbar
Linergy Linergy LGYE busbar
Product specific application To support 10 mm thick horizontal flat busbar
Busbar description Flat plain
Complementary
Cubicle-device connection Linergy LGYE horizontal busbar - fixed
Linergy BS horizontal busbar - fixed
Enclosure/cubicle description Cubicle
Cubicle depth 600 mm
Product destination For framework
Busbar position Top
Bar width 60 mm
80 mm
50 mm
Installation direction Horizontal
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product