This Application will be decommissioned as of January 7th 2025

04666 |
Schneider-Electric
 
04666 picture- web-product-data-sheet
04666
BOT.LAT.5/10 BB SUPPORT W300 LIN.LGYE/BS
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar support
Product name Linergy BS
Range compatibility Linergy Linergy LGYE busbar
Linergy Linergy BS busbar
Prisma Prisma P enclosure
Product compatibility Busbar support
Complementary
Cubicle-device connection Linergy BS lateral busbar
Linergy LGYE lateral busbar
Installation description Cubicle duct - width 300 mm
Quantity per set Set of 1
Net weight 1 kg
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7 cm
Package 1 Length 36.3 cm
Package 1 Weight 1.067 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product