This Application will be decommissioned as of January 7th 2025

04669 |
Schneider-Electric
 
04669 picture- web-product-data-sheet
04669
100 METALLIC SPACER THICK.5MM LINERGY BS
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy BS
Product or component type Wedge
Accessory / separate part category Busbar accessory
Range compatibility Prisma Prisma P enclosure
Linergy Linergy BS busbar
Product destination Busbar
Complementary
Quantity per set Set of 100
Height 25 mm
Width 45.5 mm
Depth 5 mm
Net weight 3.98 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 10.0 cm
Package 1 Length 15.5 cm
Package 1 Weight 3.98 kg
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.24 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product