This Application will be decommissioned as of January 7th 2025

04672 |
Schneider-Electric
 
04672 picture- web-product-data-sheet
04672
2 CONNECT.PLATE HZ/V.PE BAR LINERGY TB
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy TB
Product or component type Connector plate
Accessory / separate part category Busbar accessory
Range compatibility Prisma Prisma P enclosure
Linergy Linergy TB PE conductor flat bar
Product destination Busbar
Complementary
Cubicle-device connection PE bar horizontal
PE bar vertical
Quantity per set Set of 2
Height 85 mm
Width 105 mm
Depth 50 mm
Net weight 0.84 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 12.5 cm
Package 1 Length 13.0 cm
Package 1 Weight 840.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.7 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 75.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 67.2 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product