This Application will be decommissioned as of January 7th 2025

04685 |
Schneider-Electric
 
04685 picture- web-product-data-sheet
04685
COPPER JOINT ON PROFILE LINERGY VERTICAL LGYE 2500A FOR CONNECTION NW
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy LGYE
Product name Prisma Prisma P enclosure
Masterpact MasterPact NW circuit breaker
Accessory / separate part category Coupling accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy LGYE busbar
Poles description 1P
Installation description Cubicle - width 650 mm
Installed device Masterpact: fixed NW20...25 vertical installation - bottom connection
Masterpact: withdrawable NW20...25 vertical installation - bottom connection
[Ie] rated operational current 2500 A
[In] rated current 2500 A
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 14 cm
Package 1 Length 23 cm
Package 1 Weight 2.006 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration