This Application will be decommissioned as of January 7th 2025

04687 |
Schneider-Electric
 
04687 picture- web-product-data-sheet
04687
COPPER JOINT ON PROFILE LINERGY VERTICAL LGYE 3200A FOR CONNECTION NW
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy LGYE
Product name Prisma Prisma P enclosure
Masterpact MasterPact NW circuit breaker
Accessory / separate part category Coupling accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASEFA
Complementary
Cubicle-device connection Linergy LGYE busbar
Poles description 1P
Installation description Cubicle - width 650 mm
Installed device Masterpact: fixed NW32 vertical installation - bottom connection
Masterpact: withdrawable NW32 vertical installation - bottom connection
[Ie] rated operational current 3200 A
[In] rated current 3200 A
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 28.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 4.524 kg
Unit Type of Package 2 P12
Number of Units in Package 2 24
Package 2 Height 45.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 120.576 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration